35.4.2.2 MLC/SLC Read Operation
If the spare area is not protected with the error correcting code, the redundancy area is retrieved directly. This mode is entered by writing a ‘1’ to PMECC_CTRL.DATA. When PMECC_CFG.AUTO is set to ‘1’, the ECC is retrieved automatically, otherwise the ECC must be read using user mode.