33.5.4 Interrupt Sources
Using the SDRAMC interrupt requires the interrupt controller to be programmed first.
The SDRAMC interrupt line (Refresh Error notification) is connected to the interrupt controller through the memory controller (external bus interface) interrupt line.
SDRAMC refresh error notification interrupt line is ORed with other system peripheral interrupt lines and is finally provided as the system interrupt source to the interrupt controller.