26.9.16 AIC Interrupt Disable Command Register

Name: AIC_IDCR
Offset: 0x44
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        INTD 
Access W 
Reset – 

Bit 0 – INTD Interrupt Disable

ValueDescription
0

No effect.

1

Disables the interrupt source selected by AIC_SSR.INTSEL.