12.1.4.3 Boot Sequence Controller Configuration Register
| Name: | BSC_CR |
Address: 0xFFFFFE54
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WPKEY[15:8] | |||||||||
| Access | |||||||||
| Reset | |||||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WPKEY[7:0] | |||||||||
| Access | |||||||||
| Reset | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EMUL_EN | |||||||||
| Access | |||||||||
| Reset |
Bits 31:16 – WPKEY[15:0] Write Protect Key
| Value | Name | Description |
|---|---|---|
| 0x6683 | PASSWD | Writing any other value in this field aborts the write operation of the BOOT field. Always reads as 0. |
Bit 0 – EMUL_EN Emulation Enable
| Value | Description |
|---|---|
| 0 | Emulation mode is disabled. |
| 1 | The OTP user area is emulated in internal SRAM1. |