12.1.4.4 Boot Configuration User Interface
| Offset | Name | Description |
|---|---|---|
| 0x00 | MON_DIS | Disables the SAM-BA Monitor |
| 0x04 | ZERO | Must be filled with zero |
| 0x08 | RESERVED | Reserved |
| 0x0C | JTAG_DIS | Disables JTAG |
| 0x10 | CONSOLE_PIN | Console pin muxing |
| 0x14-0x48 | MEM_CFGx[2] | Two 32-bit words used to set memory configurations for x=0..6 MEM_CFGx[0]: this word contains mandatory options for all connected memories. MEM_CFGx[1]: this word contains mandatory options for specific memories. |