58.5.2.2 Input AC Characteristics

The following table provides the input requirements of the signals to be connected to I/O lines when they are configured as digital inputs. In particular, these values apply when the XIN input is used as a clock input of the device (main crystal oscillator set in Bypass mode). They do not apply for the XIN32 input which is designed for slow signals with frequencies up to 50 kHz. Parameters VIL and VIH defined in table Input DC Characteristics apply.

Table 58-18. Input AC Characteristics
SymbolParameterConditionsMinTypMaxUnit
fINInput frequency(1)XOUT connected to ground––50MHz
tINInput period–20––ns
tHIGHTime at high level–8––ns
tLOWTime at low level–8––ns
tRRise time–––2.2ns
tFFall time–––2.2ns
Note:
  1. The maximum input frequency may be limited by the peripheral receiving this signal.
Figure 58-7. Digital Input AC Characteristics