58.5.2.1 Output Driver AC Characteristics

The timing definitions necessary to specify the maximum operating frequency of an output driver are given in the following figure.

Figure 58-6. Timing Definitions of a Digital Output Signal

T: Period of the digital output signal

f = 1 / T: Frequency of the digital output signal

tHIGH: Time during which the output waveform is greater than VDD / 2

tLOW = T - tHIGH: Time during which the output waveform is less than VDD / 2

d = tHIGH / T: Output waveform duty cycle

VO: Output waveform amplitude

In tables Output Driver AC Characteristics (1.7V < VDD < 1.9V) and Output Driver AC Characteristics (3.0V < VDD < 3.6V), the maximum operating frequency fMAX ensures that the driver’s output waveform fulfills all the following characteristics:
  • tR < 0.75 / fMAX and tF < 0.75 / fMAX
  • d: the duty cycle of the output waveform is between 45% and 55%
  • VO: the output waveform amplitude is greater than 95% VDD

The fMAX parameter indicates the speed limit of an output driver across various operating conditions: supply voltage range, load capacitance, drive strength and slewrate programming. The effective maximum output frequency of a specific output line may be limited by the peripheral that drives this line.

Tables Output Driver AC Characteristics (1.7V < VDD < 1.9V) and Output Driver AC Characteristics (3.0V < VDD < 3.6V) give the AC output characteristics of the output drivers in the following conditions:
  • Output load: 10 pF capacitor to ground
  • Two VDD ranges:
    • 1.7V < VDD < 1.9V
    • 3.0V < VDD < 3.6V
  • Two Drive settings: 0 and 1
  • Two Slewrate settings for the GPIO type: 0 and 1. The DDRIO drivers do not have slewrate settings and rather use an autocalibration setting. See DDR/SDR I/O Calibration.

For the GPIO drivers, the table below gives the recommended Drive and Slewrate settings depending on the output switching frequency and the two commonly used VDD ranges (1.8V and 3.3V). Other settings are possible but they may lead to excessively fast rise and fall times (tR, tF), with a potentially negative impact on the electromagnetic emissions of the application.

For the DDRIO drivers, it is recommended to use Drive = 0 if the VDD range is 3.0V to 3.6V, and Drive = 1 if the VDD range is 1.7V to 1.9V.

Table 58-15. Recommended GPIO Drive and Slewrate Settings versus GPIO Use Case
VDD RangeLow-speed fGPIO ≤ 50 MHz(1)High-speed 50 MHz ≤ fGPIO ≤ 150 MHz(1)
1.7V – 1.9VDrive = 1, Slewrate = 1Drive = 1, Slewrate = 0
3.0V – 3.6VDrive = 0, Slewrate = 1Drive = 0, Slewrate = 0
Note:
  1. This is an indicative value. See tables Output Driver AC Characteristics (1.7V < VDD < 1.9V) and Output Driver AC Characteristics (3.0V < VDD < 3.6V) for accurate maximum frequency specifications.

Table 58-16. Output Driver AC Characteristics (1.7V < VDD < 1.9V)
SymbolParameterI/O TypeConditionsMinMaxUnit
tR or tF Rise or fall time(1)(4)AnyCL = 10 pF–––
GPIODrive = 0, Slewrate = 00.94.0ns
Drive = 1, Slewrate = 00.82.8ns
Drive = 0, Slewrate = 13.012.0ns
Drive = 1, Slewrate = 11.65.6ns
DDRIODrive = 01.23.1ns
Drive = 11.02.6ns
fMAXMaximum frequency(2)(3)(4)AnyCL = 10 pF–––
GPIODrive = 0, Slewrate = 090–MHz
Drive = 1, Slewrate = 0130–MHz
Drive = 0, Slewrate = 125–MHz
Drive = 1, Slewrate = 150–MHz
DDRIODrive = 090–MHz
Drive = 1100–MHz
Note:
  1. Measured between VO = 10% VDD and VO= 90% VDD
  2. fMAX = 0.75 / (tR+tF). Frequency numbers are rounded for legibility.
  3. fMAX may be limited by the peripheral that drives the I/O line.
  4. Simulation data

Table 58-17. Output Driver AC Characteristics (3.0V < VDD < 3.6V)
SymbolParameterI/O TypeConditionsMinMaxUnit
tR or tF Rise or fall time(1)(4)AnyCL = 10 pF–––
GPIODrive = 0, Slewrate = 00.92.0ns
Drive = 1, Slewrate = 00.81.8ns
Drive = 0, Slewrate = 13.06.6ns
Drive = 1, Slewrate = 11.63.3ns
DDRIODrive = 00.92.0ns
Drive = 10.81.7ns
fMAXMaximum frequency(2)(3)(4)AnyCL = 10 pF–––
GPIODrive = 0, Slewrate = 0150–MHz
Drive = 1, Slewrate = 0170–MHz
Drive = 0, Slewrate = 150–MHz
Drive = 1, Slewrate = 175–MHz
DDRIODrive = 0140–MHz
Drive = 1160–MHz
Note:
  1. Measured between VO = 10% VDD and VO= 90% VDD
  2. fMAX = 0.75 / (tR+tF). Frequency numbers are rounded for legibility.
  3. fMAX may be limited by the peripheral that drives the I/O line.
  4. Simulation data