4.6.6 Device Default Condition
The AT25128B/AT25256B is shipped from Microchip to
the customer with the EEPROM array set to an all FFh data pattern (logic
‘1’ state). The Write-Protect Enable bit in the STATUS register is set
to logic ‘0’ (the ability of the EEPROM array to write is dictated by the
values of the Block Write‑Protect bits while the STATUS register’s ability to write is
controlled by the WEL bit). The Block Write Protection bits in the STATUS register are set
to logic ‘0’ (no write protection selected).