5.2.1 Serial Opcode
After the device is selected by driving CS low, the first byte will be received on the SI pin. This byte contains the opcode that defines the operation to be performed. Refer to Table 6-1 for a list of all opcodes to which the AT25128B/AT25256B will respond.