5.1.3 Receiving Data from the Device
Data output from the device is transmitted on the SO pin, with the MSb output first. The SO data
are latched on the first falling edge of SCK after the instruction has been clocked into the
device, such as the Read from Memory Array (READ) and Read STATUS Register
(RDSR) instructions. See Read Sequence for more details.