6.4.2 Write-Protect Enable Function

The WRSR instruction allows the user to enable or disable the Write-Protect (WP) pin through the use of the Write-Protect Enable (WPEN) bit. When the WPEN bit is set to logic ‘0’, the ability to write to the EEPROM array is dictated by the values of the Block Write-Protect (BP1, BP0) bits. The ability to write the STATUS register is controlled by the WEL bit. When the WPEN bit is set to logic ‘1’, the STATUS register is read-only.

Hardware Write Protection is enabled when both the WP pin is low and the WPEN bit has been set to a logic ‘1’. When the device is Hardware Write‑Protected, writes to the STATUS register, including the Block Write‑Protect, WEL and WPEN bits and the sections in the memory array selected by the Block Write‑Protect bits are disabled. When Hardware Write Protection is enabled, writes are only allowed to sections of the memory that are not block‑protected.

Hardware Write Protection is disabled when either the WP pin is high or the WPEN bit is a logic ‘0’. When Hardware Write Protection is disabled, writes are only allowed to sections of the memory that are not block‑protected. Refer to Table 6-5 for additional information.

Note: When the WPEN bit is Hardware Write‑Protected, it cannot be set back to a logic ‘0’ as long as the WP pin is held low.
Table 6-5. WPEN Operation
WPENWP PinWELProtected BlocksUnprotected BlocksSTATUS Register
0x0ProtectedProtectedProtected
0x1ProtectedWritableWritable
1Low0ProtectedProtectedProtected
1Low1ProtectedWritableProtected
xHigh0ProtectedProtectedProtected
xHigh1ProtectedWritableWritable