4.9.24 Fncall Directive
The FNCALL caller,callee
directive tells the
linker that a routine has been called by another. This information is used by the linker
to prevent any stack-based objects they define from overlapping in the compiled
stack.
For
example
FNCALL main,init ;main calls init