4.9.20 File Directive
The
FILE
directive indicates the source file that
contains the assembly code following. For
exampleFILE "X1_start.s"
This directive is used to build debug information associated with a project and it is typically found in intermediate assembly files, placed there by the C code generator. They shouldn't be required for hand-written assembly code.