Use this field to specify the command to fill unused memory. See Fill Option.
Adjust program memory ranges
Use this field to adjust the program memory available on the device. See
Rom Option.
Adjust data memory ranges
Use this field to adjust the data memory available on the device. See Ram Option.
Reserve memory range
Use this field to reserve space in program and data memory. See Reserve Option.
Calculate and store a checksum in program memory
Use this field to specify a command to have a hash value calculated over the
program output and stored in the HEX file. See Checksum Option.
Insert a hexadecimal code or serial number
Use this field to specify a command to have a code stored in the HEX file.
See Serial Option.
Build for a hypothetical maximized-resource device
Select this checkbox to build for a hypothetical device with the same
physical core and peripherals as the selected device, but with the maximum
allowable memory resources permitted by the device family. See Maxichip Option.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.