This selector allows you to specify whether the Standard or Extended
instruction set should be used for projects targeting PIC18 devices. See
Isa Option.
Custom DFP path
If you need to use an alternative Device Family Pack (DFP), enter the path
to the DFP you wish to use in this field. See Dfp Option.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.