3.4.1 C: Compile To Intermediate File
The -c option is used to generate an intermediate file
for each source file listed on the command line.
For assembly source files,
compilation will terminate after executing the assembler, leaving behind relocatable
object files with a .o extension.
This option is often used to facilitate multi-step builds using a make utility.