3.4.4 E: Preprocess Only
The -E option is used to generate preprocessed assembly source files (also called modules or translation
units).
When this option is
used, the build sequence will terminate after the preprocessing stage, leaving behind files
with the same basename as the corresponding source file and with a .i
extension.
You might check the preprocessed source files to ensure that preprocessor macros have expanded to what you think they should. The option can also be used to create assembly source files that do not require any separate header files. This is useful when sending files to a colleague or to obtain technical support without sending all the header files, which can reside in many directories.