3.4.24 Serial Option
The -mserial=options allow a hexadecimal code to
be stored at a particular address in program memory. A typical task for this option might
be to position a serial number in program memory.
The byte-width of data to store is determined by the byte-width of the
hexcode parameter in the option. For example, to store a one-byte value, 0, at program
memory address 1000h, use -mserial=00@1000. To store the same value as a
four byte quantity use -mserial=00000000@1000.
This option is functionally identical to Hexmate's
-serial option. For more detailed information and advanced controls
that can be used with this option (refer to Serial Hexmate Option).