3.4.20 Print-devices
The -mprint-devices option displays a list of devices the
assembler supports.
The names listed are those devices that can be used with the
-mcpu option. This option will only show those devices that were
officially supported when the assembler was released. Additional
devices that might be available via device family packs (DFPs) will not be shown in this
list.
The assembler will terminate after the device list has been printed.