3.4.3 dM: Preprocessor Debugging Dumps Option
The -dM option has the preprocessor produce macro definitions that
are in effect at the end of preprocessing. This option should be
used in conjunction with the -E option, and if
you want the output directed to a file, use also the
-o option.