5.1 Importing the Secure Project in Atmel Studio
- Import the secure project ATZIP in the Atmel Studio IDE using the procedure described here - Steps to Import the Atmel START Output into Atmel Studio.
- Go to Project Properties by right
clicking the project name in the solution explorer and select Toolchain. Under the
Compiler Configuration, go to Miscellaneous settings and see the compiler settings
from the START have been updated.
- Under the Linker configuration, go to
Miscellaneous settings and see the Linker configuration from the START has been
updated along with the secure linker script path.