15.3.5 PORTMUX Control for TCA

Name: TCAROUTEA
Offset: 0x04
Reset: 0x00
Property: -

Bit 76543210 
      TCA0[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – TCA0[2:0] TCA0 Output

Write these bits to select alternative output pins for TCA0.

ValueNameDescription
0x0 PORTA TCA0 pins on PA[5:0]
0x1 PORTB TCA0 pins on PB[5:0]
0x2 PORTC TCA0 pins on PC[5:0]
0x3 PORTD TCA0 pins on PD[5:0]
0x4 PORTE TCA0 pins on PE[5:0]
0x5 PORTF TCA0 pins on PF[5:0]
Other - Reserved