15.3.4 PORTMUX Control for TWI and SPI

Name: TWISPIROUTEA
Offset: 0x03
Reset: 0x00
Property: -

Bit 76543210 
   TWI0[1:0]  SPI0[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 5:4 – TWI0[1:0] TWI 0 Communication

Write these bits to select alternative communication pins for TWI 0.

ValueNameDescription
0x0 DEFAULT SCL/SDA on PA[3:2], Client mode on PC[3:2] in dual TWI mode
0x1 ALT1 SCL/SDA on PA[3:2], Client mode on PF[3:2] in dual TWI mode
0x2 ALT2 SCL/SDA on PC[3:2], Client mode on PF[3:2] in dual TWI mode
0x3 - Reserved

Bits 1:0 – SPI0[1:0] SPI 0 Communication

Write these bits to select alternative communication pins for SPI 0.

ValueNameDescription
0x0 DEFAULT SPI on PA[7:4]
0x1 ALT1 SPI on PC[3:0]
0x2 ALT2 SPI on PE[3:0]
0x3 NONE Not connected to any pins