15.3.3 PORTMUX Control for USART
Name: | USARTROUTEA |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
USART3[1:0] | USART2[1:0] | USART1[1:0] | USART0[1:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:6 – USART3[1:0] USART 3 Communication
Write these bits to select alternative communication pins for USART 3.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | USART3 on PB[3:0] |
0x1 | ALT1 | USART3 on PB[5:4] |
0x2 | - | Reserved |
0x3 | NONE | Not connected to any pins |
Bits 5:4 – USART2[1:0] USART 2 Communication
Write these bits to select alternative communication pins for USART 2.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | USART2 on PF[3:0] |
0x1 | ALT1 | USART2 on PF[6:4] |
0x2 | - | Reserved |
0x3 | NONE | Not connected to any pins |
Bits 3:2 – USART1[1:0] USART 1 Communication
Write these bits to select alternative communication pins for USART 1.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | USART1 on PC[3:0] |
0x1 | ALT1 | USART1 on PC[7:4] |
0x2 | - | Reserved |
0x3 | NONE | Not connected to any pins |
Bits 1:0 – USART0[1:0] USART 0 Communication
Write these bits to select alternative communication pins for USART 0.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | USART0 on PA[3:0] |
0x1 | ALT1 | USART0 on PA[7:4] |
0x2 | - | Reserved |
0x3 | NONE | Not connected to any pins |