15.3.2 PORTMUX Control for CCL

Name: CCLROUTEA
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
     LUT3LUT2LUT1LUT0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – LUT3 CCL LUT 3 Output

Write this bit to ‘1’ to select alternative pin location for CCL LUT 3.

ValueNameDescription
0x0 DEFAULT CCL LUT3 on PF[3]
0x1 ALT1 CCL LUT3 on PF[6]

Bit 2 – LUT2 CCL LUT 2 Output

Write this bit to ‘1’ to select alternative pin location for CCL LUT 2.

ValueNameDescription
0x0 DEFAULT CCL LUT2 on PD[3]
0x1 ALT1 CCL LUT2 on PD[6]

Bit 1 – LUT1 CCL LUT 1 Output

Write this bit to ‘1’ to select alternative pin location for CCL LUT 1.

ValueNameDescription
0x0 DEFAULT CCL LUT1 on PC[3]
0x1 ALT1 CCL LUT1 on PC[6]

Bit 0 – LUT0 CCL LUT 0 Output

Write this bit to ‘1’ to select alternative pin location for CCL LUT 0.

ValueNameDescription
0x0 DEFAULT CCL LUT0 on PA[3]
0x1 ALT1 CCL LUT0 on PA[6]