15.3.6 PORTMUX Control for TCB

Name: TCBROUTEA
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
     TCB3TCB2TCB1TCB0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – TCB3 TCB3 Output

Write this bit to ‘1’ to select alternative output pin for 16-bit timer/counter B 3.

ValueNameDescription
0x0 DEFAULT TCB3 on PB5
0x1 ALT1 TCB3 on PC1

Bit 2 – TCB2 TCB2 Output

Write this bit to ‘1’ to select alternative output pin for 16-bit timer/counter B 2.

ValueNameDescription
0x0 DEFAULT TCB2 on PC0
0x1 ALT1 TCB2 on PB4

Bit 1 – TCB1 TCB1 Output

Write this bit to ‘1’ to select alternative output pin for 16-bit timer/counter B 1.

ValueNameDescription
0x0 DEFAULT TCB1 on PA3
0x1 ALT1 TCB1 on PF5

Bit 0 – TCB0 TCB0 Output

Write this bit to ‘1’ to select alternative output pin for 16-bit timer/counter B 0.

ValueNameDescription
0x0 DEFAULT TCB0 on PA2
0x1 ALT1 TCB0 on PF4