5.6 Dynamic Behavior
Besides static behavior, it might be required to have a dynamic behavior for compliance testing. Dynamic behavior can be defined as application-specific behavior, which can be a mode that emulates a special sequence, for example, transmission on three different channels. Such sequences can be realized via application test sequences, but it is usually required that the behavior is very similar to the target application implementation. Therefore, it is recommended to implement compliance test flow to the user application software or develop a specific compliance test code that can be used during the certification process.