7.7 Read and Write Variables in Firmware

The DVRT Read/Write Table tab is used to read and write individual variables, not streaming.

  • Edit fields the same way as in the DVRT Streaming Table.
  • Under Actions, click to read variable value from target. The Value will be displayed in the next column.
  • Under Value, double click to edit value and then hit Return or click elsewhere to write the value to the target.
Figure 7-22. Read Value from Target
Figure 7-23. Write Value to Target