4.4.1 Example of Plotting Data
An ATmega4809 Xplained Pro Board is used to generate data that is output via the DGI/SPI to the visualizer and plotted using variable streamers.
An ATmega4809 Xplained Pro Board is used to generate data that is output via the DGI/SPI to the visualizer and plotted using variable streamers.
DS-50003001I