4.4.1.4 Set Project Communications Options
Right click on the project name in the Projects window to open the Project Properties. Under EDBG Communication options, make the Speed “0.100” to match the settings in code.
Right click on the project name in the Projects window to open the Project Properties. Under EDBG Communication options, make the Speed “0.100” to match the settings in code.
DS-50003001I