4.2.4 Terminal Example

Find example code using MPLAB Discover. On the main page, filter for Device = PIC18F57Q43 and Tags = Curiosity. Find the example “Hello World over UART.”

Figure 4-8. MPLAB Discover - Search

Click on the example to open a page with information on what hardware and software was used, how MCC Melody was used to develop the code, and how to view output in the data visualizer. Example code can also be downloaded from this page.

Figure 4-9. MPLAB Discover - Example Page
Figure 4-10. Terminal Output