6.5.1 Auto-Configure Example and Format

MPLAB Data Visualizer Auto Configure is similar to Atmel Data Visualizer Auto-Configuration.

For an example application using Auto-configure, as well as Auto-Configure files and formats, see the Atmel Data Visualizer User’s Guide (DS40001903) sections “Auto-Configuration Example,” “Auto-Configuration Format” and “Signal Connections File Format.”