6.7 Read and Write Variables in Firmware
The DVRT Read/Write Table tab is used to read and write individual variables, not streaming.
- Edit fields the same way as in the DVRT Streaming Table.
- Under Actions, click to read variable value from target. The Value will be displayed in the next column.
- Under Value, double click to edit value and then hit Return or click elsewhere to write the value to the target.