6.2 Loading the DVRT Project ELF file into the Data Visualizer
In order to use the DVRT protocol, the DVRT Project ELF file must be loaded in the MPLAB Data Visualizer. Once the ELF file is loaded, you can browse for global variables (or struct and array elements) and add these to the streaming data table and read/write data tables. The data visualizer will send the location and size of the variable to the target so that it knows what to stream.