4.2.24.3 GPIO Output Value
Name: | OUT |
Offset: | 0x2110 |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
OUT[12:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OUT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 12:0 – OUT[12:0] Output Buffer
This bit field controls the output driver level for each GPIOn pin.
This configuration works only when the output driver (GPIOn.DIR) is configured for the corresponding pin, and this pin must be enabled (GPIOn.EN).
Value | Description |
---|---|
0 | The GPIOn output is driven low |
1 | The GPIOn output is driven high |