4.2.24.4 GPIO Input Value
Name: | IN |
Offset: | 0x2118 |
Reset: | 0x00 |
Property: | R |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
IN[12:8] | |||||||||
Access | R | R | R | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IN[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 12:0 – IN[12:0] Input Value
This bit field shows the state of the GPIOn pins.
This configuration works only when the output driver (GPIOn.DIR) is configured for the corresponding pin, and this pin must be enabled (GPIOn.EN).
Value | Description |
---|---|
0 | The voltage level on GPIOn is low |
1 | The voltage level on GPIOn is high |