Jump to main content
62EM1—Plug-and-Play mSiC Gate Driver for 62 mm Module
Search
Home
Product Overview
1
Features
Product Overview
1
Features
1.1
Software Configurable Features
1.2
Key Switch Driver Features
2
Applications
1
Electrical Specifications
2
Interconnects
3
Timing Diagrams
4
Generic Sample Factory Settings
5
Important Precautions
6
Start-Up Testing
7
Package Specifications
8
Patent Notices
9
Appendix: Part Numbers and Configuration Details
10
Revision History
Microchip Information
1 Features
The following sections describe the features of the gate driver.