25.7.16 Tamper Control B
Name: | TAMPCTRLB |
Offset: | 0x6C |
Reset: | 0x00000000 |
Property: | PAC Write-Protection, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ALSI7 | ALSI6 | ALSI5 | ALSI4 | ALSI3 | ALSI2 | ALSI1 | ALSI0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ALSIn Active Tamper Detection Internal Select n [n=0..7]
Note: Only one ALSI bit must be set
to enable Active Tamper Detection on the TrustRAM.
Value | Description |
---|---|
0 | Active Tamper Detection is monitoring the RTC signal using INn and OUTn tamper pins |
1 | Active Tamper Detection is monitoring the RTC signal on the TrustRAM Active shield |