26.6.4 Interrupt Enable Clear
Name: | INTENCLR |
Offset: | 0x08 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DONE | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – DONE Measurement Done Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Measurement Done Interrupt Enable bit, which disables the Measurement Done interrupt.
Value | Description |
---|---|
0 | The Measurement Done interrupt is disabled. |
1 | The Measurement Done interrupt is enabled. |