26.6 Register Summary
Refer to the Registers Description section for more details on register properties and access permissions.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | ENABLE | SWRST | ||||||
0x01 | CTRLB | 7:0 | START | |||||||
0x02 | CFGA | 15:8 | DIVREF | |||||||
7:0 | REFNUM[7:0] | |||||||||
0x04 ... 0x07 | Reserved | |||||||||
0x08 | INTENCLR | 7:0 | DONE | |||||||
0x09 | INTENSET | 7:0 | DONE | |||||||
0x0A | INTFLAG | 7:0 | DONE | |||||||
0x0B | STATUS | 7:0 | OVF | BUSY | ||||||
0x0C | SYNCBUSY | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ENABLE | SWRST | ||||||||
0x10 | VALUE | 31:24 | ||||||||
23:16 | VALUE[23:16] | |||||||||
15:8 | VALUE[15:8] | |||||||||
7:0 | VALUE[7:0] |