22.6 Register Summary

Refer to the Registers Description section for more details on register properties and access permissions.

OffsetNameBit Pos.76543210

0x00

Reserved         
0x01SLEEPCFG7:0     SLEEPMODE[2:0]
0x02PLCFG7:0PLDIS     PLSEL[1:0]
0x03PWCFG7:0      RAMPSWC[1:0]
0x04INTENCLR7:0       PLRDY
0x05INTENSET7:0       PLRDY
0x06INTFLAG7:0       PLRDY

0x07

Reserved         
0x08STDBYCFG15:8   BBIASTR BBIASHS  
7:0VREGSMOD[1:0] DPGPDSW   PDCFG