Ultra Low-Power Digital Frequency Locked
Loop (DFLLULP)
Operates as a frequency multiplier
against a known frequency in Closed-Loop mode
Optional frequency dithering
Digital Frequency Locked Loop
(DFLL48M)
Internal oscillator with no
external components
48 MHz output frequency
Operates stand-alone as a
high-frequency programmable oscillator in Open-Loop mode
Operates as an accurate frequency
multiplier against a known frequency in Closed-Loop mode
Fractional Digital Phase Locked Loop
(FDPLL96M)
32 MHz to 96 MHz output
frequency
32 kHz to 2 MHz reference
clock
A selection of sources for the
reference clock
Adjustable proportional integral
controller
Fractional part used to achieve
1/16th of reference clock step
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.