13.1 Features

  • Command interface for the host debugger supporting:
    • Chip erase commands to provide secure transitions between the different Debug Access Levels (DAL)
    • Device integrity check of the NVM memory regions
    • Debugger read access of the NVM Configuration rows
  • CPU Park mode to get access for a debugger to the resources of the device depending on Debug Access Level (DAL)
  • PIC32CM LS00/LS60 Added features:
    • Device integrity checks
    • Memory and peripheral security attributions from user configuration stored in NVM Configuration rows
    • SHA- or HMAC-based Secure Boot on Secure Flash (BOOT region) and Non-Secure Callable Flash (BOOT region)
    • Device Identity Composition Engine (DICE) security standard support with Unique Device Secret (UDS)
  • PIC32CM LS60 Added features:
    • ATECC608B-based Secure Boot on Secure Flash (BOOT region) and Non-Secure Callable Flash (BOOT region)