26.5.3 I/O Lines

The GCLK I/O lines (GCLK_IO[7:0]) can be used as measurement or reference clock sources. This requires the I/O pins to be configured. For additional information, refer to I/O Pin Controller (PORT).