36.6.2.4.1 Host Clock Generation
The SERCOM peripheral supports several I2C bidirectional modes:
- Standard mode (Sm) up to 100 kHz
- Fast mode (Fm) up to 400 kHz
- Fast mode Plus (Fm+) up to 1 MHz
- High-speed mode (Hs) up to 3.4 MHz