17.6.3.3 Selecting the Clock Source for a Peripheral

When changing a peripheral clock source by writing to PCHCTRLm.GEN, the peripheral clock must be disabled before re-enabling it with the new clock source setting. This prevents glitches during the transition:
  1. Disable the Peripheral Channel by writing PCHCTRLm.CHEN=0.
  2. Assert that PCHCTRLm.CHEN reads '0'.
  3. Change the source of the Peripheral Channel by writing PCHCTRLm.GEN.
  4. Re-enable the Peripheral Channel by writing PCHCTRLm.CHEN=1.
  5. Assert that PCHCTRLm.CHEN reads '1'.