48.6 Functional Description

In order to access the PTC, the user must use the MPLAB Harmony v3 Configurator (MHC) to configure and link the Touch Library firmware with the application software. Touch Library can be used to implement buttons, sliders, wheels in a variety of combinations on a single interface.

For more information about Touch Library, refer to the Touch Modular Library Peripheral Touch Controller User’s Guide.