19.6.5 Watchdog Timer Clock Selection
The Watchdog Timer (WDT) uses the internal 1024 kHz OSCULP32K output clock. This clock is running all the time and internally enabled when requested by the WDT module.
The Watchdog Timer (WDT) uses the internal 1024 kHz OSCULP32K output clock. This clock is running all the time and internally enabled when requested by the WDT module.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.