16.10.8 System Services Availability when Accessed Externally
External access: Access performed in the DSU address offset 0x100-0x1FFF range.
Internal access: Access performed in the DSU address offset 0x0-0xFF range.
Features | Availability From The External Address Range when DAL<2 |
---|---|
CRC32 | No |
CoreSight Compliant Device identification | Yes |
Debug communication channels | Yes |
Boot communication channels | Yes |
Testing of onboard memories (MBIST) | No |