52.6.4 32.768 kHz Crystal Oscillator

PIC32CM LE00/LS00/LS60 32.768 kHz crystal oscillator is optimized for very low-power consumption, hence close attention must be made when selecting crystals.

Figure 52-9. 32.768 kHz Crystal Oscillator Schematics
Note: 32.768 kHz crystal selection must be done using both the crystal data sheet and the crystal oscillator parameters given in the XOSC32K Electrical Specifications from the Electrical Characteristics chapter.
Table 52-6. 32.768 kHz Crystal Oscillator Checklist
Signal NameDescriptionRecommended Pin Connection
XIN32External Crystal

Crystal frequency range specified in the XOSC32K Electrical Characteristics (XOSC32_1 parameter)

C1 Load Capacitor
XOUT32C2 Load Capacitor